??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-133-MO-C-PU-03
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-133-MO-C-PU-03
VERF
Availability
Available
BC
Order code
BES017E
TC
Artikelbezeichnung
BES 516-133-MO-C-PU-03
PX
Product view
40536_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.105 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 50 x 25 x 10 mm, Style Housing = 50x25x10, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 500 Hz, Housing material = Aluminium, Material sensing surface = PBT, Connection = Cable, 3.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.